Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Enclosure Type :
White Plastic Case
Electrical Characteristics
-
Input Voltage (VAC):
120
-
Timing Range (Off-Time) (seconds):
.1 – 10
-
Actuating System :
AC
Contact Features
-
Contact Arrangement :
2 Form C, DPDT, 2 C/O
-
Contact Base Material :
Silver Cadmium Oxide
-
Type of Control :
Knob
-
Contact Current Rating (Max) (A):
10
-
Delay Time :
.1 – 10 seconds
Mechanical Attachment
-
Product Mount Type :
Socket
Usage Conditions
-
Operating Temperature Range (°C):
-10 – 55
Operation/Application
-
Mode of Operation :
Delay on Release
Other
-
Repeatability (Max) :
±2%