Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Nominal Voltage Architecture (V):
12
-
Voltage Rating (Max) (VDC):
12
-
Operating Voltage (VDC):
12
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
Mounting Holes :
With
-
PCB Mount Retention :
Without
-
Mating Retention Type :
Locking Interface
-
Panel Mount Feature :
Without
Dimensions
-
Profile Height from PCB :
22.7 mm [ .894 in ]
-
Connector Length :
36.85 mm [ 1.45 in ]
-
PCB Thickness (Recommended) :
1.2 – 1.6 mm [ .047 – .063 in ]
-
Connector Width :
112.7 mm [ 4.437 in ]
Industry Standards
-
UL Flammability Rating :
UL 94HB
Packaging Features
-
Packaging Method :
Tube
-
Packaging Quantity :
4
Other
-
Interface Number :
1123325/26/28/29
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.