Featured Product: RJ point five Connector Coupler and Plugs without Pull Tabs

Reduce Clutter with Double the Density

Meet the RJ point five connector coupler and plugs without pull tabs.

October 14, 2015

TE Connectivity introduces a new extension to its RJ point five product line that feature plugs without pull tabs to reduce clutter between routers and switches while still doubling the density of standard RJ45 jacks. As part of the extension, the new RJ point five coupler also offers easy integration with existing RJ45 plugs.

Features and Benefits

  • Double the Density – Double the density of standard RJ45 connectors and cable assemblies
  • Clutter Reduction – Absence of pull tabs reduces clutter between devices
  • Design Flexibility – Coupler allows use of RJ point five connector with an existing RJ45 plug for easy design integration

RJ point five is a trademark. Other product and/or company names may be trademarks of their respective owners.