600 Volt Mil-Spec Approved Constructions Designed for Use on Legacy Platforms
TE Connectivity extends its offering of MIL-SPEC-approved wires. New offering now includes SAE AS22759/16 and SAE AS22759/18 approved ETFE wires.
August 25, 2021
TE Connectivity (TE), a world leader in connectivity and sensors, has introduced its new SPEC 22 range of single wall, extruded ETFE hook up wires , with full MIL-SPEC approval to SAE AS22759/16 (thin wall) and SAE AS22759/18 (standard wall).
With the ability to operate at temperatures of -65° to +150°C, this range of products is primarily used for legacy aerospace and ground military applications, as well as for light aircraft and a variety of commercial and industrial applications.
“Using our extensive experience in material science to develop the range, we are excited to be able to further extend our already comprehensive MIL-SPEC wire and cable offerings. It increases our product offering further into markets and applications where the benefits of our radiation cross linked ETFE products may not be required,” said Patrick Murphy, product manager for TE’s Aerospace, Defense and Marine division.