Straight quick-connect receptacle can simplify connections in many applications
TE Connectivity’s new 4.8mm series FASTON receptacle mates with tabs of various thicknesses.
February 28, 2017
MIDDLETOWN, Pa. – Feb. 28, 2017 – TE Connectivity (TE), a world leader in connectivity and sensors, introduces its 4.8 mm (0.187 in) series FASTON receptacle terminal that mates with tabs that are either 0.51 mm (0.020 in) or 0.81 mm (0.032 in) thick. By mating with various thickness tabs, this straight quick-connect crimp receptacle simplifies connections in appliances, industrial goods, HVAC systems and more.
“This new 4.8 mm series FASTON receptacle is definitely disruptive,” said Ugo Aime, terminals and splices product manager, EMEA, TE’s Appliances business unit. “Previously, engineers needed to specify and incorporate two different receptacles into their designs for different thickness tabs. Now, a single receptacle can be used, simplifying design-in, reducing inventory management and potentially speeding assembly.”
Designed to mate with standard 4.8 x 0.81 mm (0.187 x 0.032 in) or 4.8 x 0.51 mm (0.187 x 0.020 in) tabs with retention holes, the new receptacle, part number 2293255-1, complies with UL 310 and IEC 61210 (VDE 613) standards. The open barrel, F-crimp design is only 15 mm (0.59 in) long, allowing it to fit where some other straight receptacles will not. It incorporates insulation support and accommodates 0.5 – 1.50 mm2 (20 – 16 AWG) wires with 2.3 – 3.3 mm (0.09 – 0.13 in) diameter insulation. It is UL recognized, file E66717, and VDE approved, file 40045816.
A related new FASTON receptacle, part number 2293895-1, also accommodates tabs 0.5 and 0.8 mm thick. It is available for 1.0 – 2.50 mm2 (17 –14 AWG) wires with 3.0 – 4.3 mm (0.12 – 0.17 in) diameter insulation.
The new receptacles, stamped from 0.32 mm (0.0126 in) tin-plated brass, are rated 250 VAC. The 2293255-1 terminal is rated up to 12 amps with 1.5mm2 wire, while the 2293895-1 is rated up to 20 amps with 2.5mm2 wire.
Supplied end-to-end on reels, the new terminals are designed to be machine applied using TE’s OCEAN applicators. The applicators are offered with various options and can be used in several types of presses and leadmakers. Additionally, a TE hand tool is available for prototyping, harness repair and other low-volume requirements.
Price: Available upon request
Availability: Now
Delivery: 4 weeks ARO
Visit www.te.com/4pt8multiFASTON to access detailed product information and to request a sample.