552283-1
ASSY, PLUG, 24 POS, B SLOT
552283-1
ASSY, PLUG, 24 POS, B SLOT
- TE Internal #: 552283-1
- TE Internal Description: ASSY, PLUG, 24 POS, B SLOT
- Alias #:
4-24036-0130
4-27051-1480
500-060-3348
2-28185-0030
-
Number of Positions :
24
-
Connector & Housing Type :
Plug
-
Connector System :
Cable-to-Cable
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Centerline (Pitch) :
2.16 mm [ .085 in ]
See All Features