Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Modular Terminal Block Product Type :
Screw Terminal Block
Configuration Features
-
Number of Circuits :
2
-
Block Function :
Feed-Through
-
Number of Positions :
4
Electrical Characteristics
-
Operating Voltage (VAC):
600
Body Features
-
Primary Product Color :
Black
Contact Features
-
Wire Contact Termination Area Plating Material :
Gold, Nickel, Tin
-
Contact Base Material :
Copper Alloy
-
Contact Current Rating (Max) (A):
70
Termination Features
-
Termination Method to Wire & Cable :
Strap Screw
Housing Features
-
Centerline (Pitch) :
16 mm [ .63 in ]
Dimensions
-
Product Spacing :
209.55 mm [ 8.25 in ]
-
Wire Size (AWG):
18 – 8
Industry Standards
-
UL Flammability Rating :
UL 94V-0