DC Power Filters to Control EMI-RFI Issues

DC-EMC filters are used to suppress unwanted electrical noise generated by electronic devices that operate on direct current (DC) power, helping ensure that these devices comply with EMI emission standards, do not interfere with other nearby electronic devices and ensure reliable operation. DC filters are specifically designed for DC power applications such as EV charging, DC grids, energy storage and PV installations.

As data transmission speeds increase and EMI-RFI issues multiply, TE has developed products to better solve the newer challenges communications companies encounter. Whether it's meeting FCC and international EMC standards on EMI-RFI emissions or developing a newly designed piece of equipment from being disturbed by EMI-RFI in the environment, a power line filter will help your equipment with compliance.  

Enhanced Performance

Available for Unique Application Requirements

  • Medium and multiple-stage high-performance DC power line filters
  • High frequency DC power line filters (up to 3GHz)
  • High current DC power line filters (up to 60A)
  • Data-transmission signal line filters

Applications

DC EMI Filters

  • Network routing equipment
  • Servers
  • Modems
  • Switching equipment
  • Wireless cabinets
  • Ethernet hubs
  • Base stations
  • Repeater stations
  • Power supplies for all types of communications equipment
  • EV charging,
  • DC grids
  • Energy storage and PV installations. 

Features and Benefits

DC Filters

  • DC EMC filters are essential components to manage and reduce electromagnetic interference (EMI) in electronic systems operating on direct current (DC) power. 
  • DC filters improve the reliability and performance of electronic systems and provide for compliance with regulatory standards.
  •  Typical applications for DC filters include PV systems, DC grid equipment and EV charging stations. 
EVX Series DC Power Filters
EVX Series DC Power Filters