P350 High Speed Pin Insertion Machine

Maximize Throughput and Minimize Scrap

Our fully-automatic P350 Pin Insertion Machine is designed for the application of reeled products and offers inline operation, an automatic tool changer and insertion rates up to five per second. A servo powered XY table positions the PCB under a central drive station at high speed and an automatic tool changer can hold up to three insertion heads—each capable of applying a different product. Plus, a unique rotary insertion finger allows the application of products at up to seven different angles without rotating the PCB—and without a reduction in insertion rate or the potential positioning error associated with PCB rotation.

5

5 cycles / second at 0.2 in pitch

3

Up to 3 insertion heads on automatic changer

7

Up to 7 different angles

Features

Fully Automatic, High Speed
  • Board capacity up to 450 x 450mm [17.5" x 17.5”]
  • Rotary insertion finger can apply products at up to seven different angles without rotating PCB
  • Insertion rate up to five cycles/second
  • Quick change tooling mounting fixture for reduced changeover time
  • Touch screen provides a simple-to-use and intuitive operator interface
  • Able to process any manufacturer's reeled through-hole or press-fit products
  • Active lower anvil provides support to the PCB during insertion and can provide special actions such as clinching (when applicable), allowing for real-time force monitoring for 100% quality assurance on press-fit applications

Applications

Printed Circuit Board (PCBs)
  • Reeled pins
  • Reeled tabs
  • Reeled receptacles