Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete NTC Sensor Type :
NTC Thermistor
-
Tolerance β-Value (%):
±1
Electrical Characteristics
Body Features
-
Wire Connection :
Open End
Dimensions
-
Discrete NTC Wire Length (mm):
28
Usage Conditions
-
Resistance (at 25°C) (kΩ):
50
-
Tolerance Resistance (%):
± 1
-
Discrete NTC Ambient Temperature Range (°C):
-40 – 300
-
Temperature Accuracy (°C):
± .2 @ 25
-
Maximum Temperature :
300 °C [ 572 °F ]
Operation/Application
-
Wire/Cladding Connection :
Nickel Plated Copper Clad Steel , .5mm OD
Packaging Features
-
Discrete NTC Package :
D0-35 Glass NTC