Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rotary Encoder Sensor Product Type
Rotary Absolute Encoder
Configuration Features
-
Electrical Connection
3 Pin Header
-
Interface
Analog Voltage, Current
Electrical Characteristics
-
Rotary Encoder Sensor Input Voltage (VDC)
4.75 – 5.25
-
Output Level (High) (VDC)
4.5
-
Output Level (Low) (VDC)
.5
-
Output Level (Low) (mA)
4
-
Output Level (High) (mA)
20
Body Features
-
Rotary Encoder Sensor Housing Material
Plastic
-
Rotary Encoder Sensor Flange
Metal
-
Shaft
Metal
-
Shaft Seals
IP52
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Bearing Life (Shaft Revolutions)
30 M
-
Maximum Operating Speed (RPM)
3000
-
Shaft Loading (Axial) (Newton)
20
-
Shaft Loading (Radial) (Newton)
10
Packaging Features
-
Rotary Encoder Sensor Package
Dia 31.75 x 21.62 mm
Other
-
Bearing Type
Ball
-
Angular Range (°)
360
Reference Number
-
TE Internal Number
CAT-RENC0005