This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our BUCHANAN WireMate connector Surface Mount TB series is a two-piece pluggable solution designed for lighting and building automation applications. Mating plugs are available in vertical or right angle configurations in position sizes from 2 to 12 poles. These products are designed for customers looking to make the change to full SMT printed circuit boards, or looking for a reflow soldering capable product.

Benefits

  • Surface mount receptacles allow for simple reflow soldering and faster PCB assembly
  • Retention features ensure secure PCB mounting
  • 90˚, 180˚, 270˚ wire entry plugs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Terminal Block Connector Type  Receptacle

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

Electrical Characteristics

  • Operating Voltage (VAC) 300

Body Features

  • Product Orientation  Right Angle, Vertical

  • Primary Product Color  Black

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 8, 10, 15

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  Thermoplastic

  • Centerline (Pitch) (mm) 3.5, 5

  • Centerline (Pitch) (in) .138, .197

Dimensions

  • Wire Size (AWG) 26 – 12, 30 – 16

  • Wire Size (mm²) .05 – 1.31, .13 – 3.31

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power

Reference Number

  • TE Internal Number CAT-B8519-SU774A

Related Materials

Datasheets & Catalog Pages