Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type
Tetraseal
-
Connector Product Type
Housing
-
Connector System
Wire-to-Panel, Wire-to-Wire
-
Sealable
No, Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Connector & Housing Type
Plug, Receptacle
-
Circular Connector Shell Type
Metal-Shell
Configuration Features
-
Number of Positions
5, 7, 14, 16, 24, 37
-
Number of Power Positions
0
-
Number of Signal Positions
5, 7, 14, 16, 24, 37
-
Reverse Numbering
Without
Electrical Characteristics
-
Operating Voltage (VDC)
600
-
Operating Voltage (VAC)
600
Contact Features
-
Reverse Gender
No, Yes
-
Contact Type
Pin, Socket
-
Contact Current Rating (Max) (A)
13
-
Contact Protection
With
Termination Features
-
Termination Method to Wire & Cable
Crimp & Solder
Mechanical Attachment
-
Polarization Code
A
-
Thread Size
1-3/16-18 UNEF-2A, 1-3/8 - 18 UNEF-2A, 1-7/16-18 UNEF-2A, 15/16-20 UNEF – 2A, 7/8-20 UNEF-2A
-
Mating Retention Type
Threaded Coupling
-
Panel Mount Feature Type
Flange with Mounting Holes, Flange with Threaded Inserts
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
-
Mating Retention
With
-
Panel Mount Feature
With, Without
Housing Features
-
Body Orientation
Straight
-
Housing Color
Black
-
Housing Material
Thermoplastic
-
Circular Connector Shell Size
14, 22, 28
Dimensions
-
Compatible Insulation Diameter Range (mm)
2.54, 2.67, 3.43, 3.81
-
Compatible Insulation Diameter Range (in)
.1, .105, .135, .15
-
Wire Size (AWG)
30 – 14
-
Wire Size (mm²)
.05 – .2
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 105, -55 – 125
-
Operating Temperature Range (°F)
-67 – 221, -67 – 257
-
Fluid Resistance
Immersion, None
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
10, 12
-
Packaging Method
Box, Carton
Reference Number
-
TE Internal Number
CAT-AM71-C83998C