Please review product documents or contact us for the latest agency approval information.
Product Type Features
D-Shaped Connector Accessories :Cable Clamp Kit
Product Type :Accessory
Grommets :Without
Configuration Features
Number of Positions :15
Body Features
Cable Clamp Type :Slide-On Back Cover
Cable Exit Angle :180°
Color :Black
Cable Clamp Material :Thermoplastic
Shield Plating Material :None
Mechanical Attachment
Screw & Hole Thread Size :None
Dimensions
Cable Insulation Diameter Range :10.8 mm [ .425 in ]
Operation/Application
Compatible With Connector Shell Size :2
Shielded :No
Packaging Features
Packaging Method :Bag
Packaging Quantity :1
Other
Comment :All parts are packaged unassembled., Each kit is comprised of two cover halves (F and M) and an assortment of cable support gates. Cable support gate must be used as shown for small diameter cable.