Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealed Device :
Yes
-
Switch Connection Type :
Wire Lugs
-
Toggle Style :
Baton Medium
-
Switch Type :
Toggle
Configuration Features
-
Configuration (Pole-Throw) :
Four Pole - Double Throw
-
Operating Function :
On None On
Electrical Characteristics
-
Operating Voltage (VAC):
125
-
Operating Voltage (VDC):
28
-
Insulation Resistance (MΩ):
1000
-
Dielectric Withstanding Voltage (Max) (VAC):
1000
Body Features
-
Bushing Thread Size :
10-48
-
Product Orientation :
Vertical
-
Bushing Style :
Threaded
Contact Features
-
Contact Base Material :
Gold
-
Switch Contact Plating Material :
Silver
-
Contact Current Rating (A):
3
Dimensions
-
Toggle Length :
7.37 mm [ .29 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
UL