Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Connector System :
Board-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Stackable :
Yes
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
60
-
Board-to-Board Configuration :
Parallel
Electrical Characteristics
-
Operating Voltage (VAC):
50
-
Insulation Resistance (MΩ):
2
-
Dielectric Withstanding Voltage (Max) (VAC):
500
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Gold
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
.05 – .127 µm [ 2 – 5 µin ]
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.05 µm [ 2 µin ]
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Method to PCB :
Surface Mount
-
Rectangular Termination Post & Tail Width :
.6 mm [ .024 in ]
-
Rectangular Termination Post & Tail Thickness :
.2 mm [ .008 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
None
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
-
PCB Mount Alignment Type :
Locating Boss
Housing Features
-
Centerline (Pitch) :
.8 mm [ .031 in ]
-
Housing Material :
Nylon 46
Dimensions
-
Stack Height :
4 mm [ .157 in ]
Usage Conditions
-
Operating Temperature Range :
-30 – 105 °C [ -22 – 221 °F ]
-
Housing Temperature Rating :
High
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
1000
-
Packaging Method :
Tape & Reel