Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Type :
Relay
-
Relay Style :
Card SN
-
Relay Type :
Card SN Relay V23030
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
3
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
250
-
Signal Relay Coil Power Rating (DC) (mW):
878
-
Signal Relay Coil Voltage Rating (VDC):
60
-
Signal Relay Coil Voltage Rating (VAC):
24
-
Signal Relay Contact Switching Voltage (Max) (VAC):
250
-
Signal Relay Contact Switching Voltage (Max) (VDC):
250
-
Signal Relay Coil Magnetic System :
Monostable, DC
-
Coil Type :
Monostable
-
Contact Limiting Continuous Current (A):
2
-
Coil Resistance (Ω):
4100
-
Contact Limiting Making Current (A):
3
-
Insulation Initial Resistance (MΩ):
1000
-
Power Consumption (mW):
800
-
Insulation Initial Dielectric Between Coil/Contact Class :
500 – 1000 V
-
Input Voltage (VDC):
250
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1000
-
Contact Limiting Short-Time Current (A):
1
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
-
Input Voltage (VAC):
250
-
Actuating System :
DC
-
Coil Power Rating Class :
800 – 1000 mW
Body Features
-
Weight :
30 g [ 1.058 oz ]
Contact Features
-
Signal Relay Terminal Type :
PCB-THT
-
Signal Relay Contact Current Rating (A):
2
-
Signal Relay Contact Arrangement :
6 Form C (6 CO)
-
Contact Material :
Ruthenium
-
Contact Number of Poles :
6
-
Contact Special Features :
Bifurcated/Twin Contacts
-
Contact Current Class :
0 – 2 A
-
Contact Plating Material :
Gold Flash
Termination Features
-
Termination Type :
Through Hole
Mechanical Attachment
-
Signal Relay Mounting Type :
Printed Circuit Board
Dimensions
-
Dimensions (L x W x H) (Approximate) (mm):
39.7 x 37.4 x 10.2
-
Length :
39.7 mm [ 1.563 in ]
-
Height Class (Mechanical) :
10 – 11 mm
-
Length Class (Mechanical) :
35 – 40 mm
-
Height :
10.2 mm [ .402 in ]
-
Width :
37.4 mm [ 1.472 in ]
-
Width Class (Mechanical) :
30 – 40 mm
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature Class :
50 – 70°C
-
Environmental Ambient Temperature (Max) :
70 °C [ 110 °F ]
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Carton