Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Fully Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Stackable :
No
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
60
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Insulation Resistance (MΩ):
1
Body Features
-
Connector Profile :
Standard
-
PCB Retention Feature Plating Material :
Tin over Nickel
-
PCB Retention Feature Material :
Brass
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Shape & Form :
Single Tine
-
Mating Tab Thickness :
.32 mm [ .013 in ]
-
Mating Tab Width :
.8 mm [ .031 in ]
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
1 µm [ 39.4 µin ]
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.2 µm [ 7.9 µin ]
-
Contact Type :
Tab
-
Contact Current Rating (Max) (A):
1
-
Contact Mating Area Length :
6.6 mm [ .259 in ]
Termination Features
-
Termination Post & Tail Length :
3.1 mm [ .122 in ]
-
Termination Method to PCB :
Through Hole - Solder
-
Rectangular Termination Post & Tail Width :
.5 mm [ .02 in ]
-
Rectangular Termination Post & Tail Thickness :
.32 mm [ .013 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Boardlock, Retention Leg
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarized
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Material :
Nylon - GF
Dimensions
-
Connector Height :
7.5 mm [ .295 in ]
-
PCB Thickness (Recommended) (in):
.2
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
90
-
Packaging Method :
Tray