Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface :
F Type
-
RF Connector Style :
Jack
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Body Material :
Zinc Alloy
-
Body Material Finish :
Plated
-
Body Plating Material :
Nickel
Contact Features
-
RF Connector Center Contact Plating Material :
Tin
-
RF Connector Center Contact Material :
Phosphor Bronze
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
-
Termination Post & Tail Length :
2.9 mm [ .114 in ]
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Threaded
-
Connector Mounting Type :
Board Mount
-
Detent :
Without
Dimensions
-
Profile Height from PCB :
13.1 mm [ .515 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz):
2
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Tray
Other
-
Dielectric Material :
TPX