Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class F
-
Contact Arrangement :
1 Form A SPST-NO
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
30
-
Coil Power Rating DC (W):
1
-
Coil Resistance (Ω):
576
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
30
-
Contact Switching Load (Min) :
1000mA @ 5V
-
Contact Switching Voltage (Max) (VAC):
277
-
Contact Voltage Rating (VAC):
277
-
Insulation Initial Resistance (MΩ):
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
2500
-
Contact Limiting Continuous Current (A):
30
-
Contact Limiting Short-Time Current (A):
30
-
Contact Limiting Making Current (A):
30
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1500
Body Features
-
Product Weight :
33 g [ 1.164 oz ]
Dimensions
-
Product Height :
27.9 mm [ 1.098 in ]
-
Product Length :
32.5 mm [ 1.281 in ]
-
Product Width :
27.4 mm [ 1.079 in ]
-
Insulation Creepage Between Contact & Coil :
6.36 mm [ .25 in ]
-
Insulation Clearance Between Contact & Coil :
3.18 mm [ .125 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
85 °C [ 185 °F ]
-
Environmental Category of Protection :
RTII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Tray, Bundle
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
25 – 30
-
Coil Power Rating Class (W):
.8 – 1
-
Height Class (Mechanical) (mm):
25 – 30
-
Environmental Ambient Temperature Class (°C):
70 – 85
-
Length Class (Mechanical) (mm):
30 – 35