Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Type :
Relay
-
Relay Style :
Reed Relay V23100-V4
-
Relay Type :
Reed Relay V23100-V4
Electrical Characteristics
-
Contact Switching Load (Min) :
10mA @ .01V
-
Contact Limiting Breaking Current (A):
.4
-
Contact Voltage Rating (VDC):
24
-
Signal Relay Coil Power Rating (DC) (mW):
288
-
Signal Relay Coil Voltage Rating (VDC):
24
-
Signal Relay Coil Voltage Rating (VAC):
48
-
Signal Relay Contact Switching Voltage (Max) (VAC):
200
-
Signal Relay Contact Switching Voltage (Max) (VDC):
200
-
Signal Relay Coil Magnetic System :
Monostable, DC
-
Coil Type :
Monostable
-
Contact Limiting Continuous Current (A):
1
-
Coil Resistance (Ω):
2000
-
Contact Limiting Making Current (A):
.4
-
Insulation Initial Resistance (MΩ):
1000
-
Power Consumption (mW):
288
-
Insulation Initial Dielectric Between Coil/Contact Class :
1000 V – 1500 VA
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1500
-
Contact Limiting Short-Time Current (A):
.4
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
250
-
Actuating System :
DC
-
Coil Power Rating Class :
200 – 300 mW
Body Features
-
Weight :
1.6 g [ .0564 oz ]
Contact Features
-
Signal Relay Terminal Type :
PCB-THT
-
Signal Relay Contact Current Rating (A):
3
-
Signal Relay Contact Arrangement :
2 Form C (CO)
-
Contact Material :
Nickel-Titanium
-
Contact Number of Poles :
1
-
Contact Special Features :
Reed Contacts
-
Contact Current Class :
0 – 2 A
-
Contact Plating Material :
Ruthenium
Termination Features
-
Termination Type :
Through Hole
Mechanical Attachment
-
Signal Relay Mounting Type :
Screw Mount, Socket
Dimensions
-
Height Class (Mechanical) :
7 – 8 mm
-
Length :
19.79 mm [ .779 in ]
-
Length Class (Mechanical) :
16 – 20 mm
-
Height :
7.8 mm [ .307 in ]
-
Width :
5.1 mm [ .201 in ]
-
Width Class (Mechanical) :
0 – 6 mm
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature Class :
70 – 85°C
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Tube, Tube