Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
SOIC-16
-
Pressure Sensor Type :
Analog Pressure Sensor Modules, Digital Pressure and Altimeter Sensor Modules
-
Pressure Type :
Gauge
Electrical Characteristics
-
Supply Voltage Range (V):
3.3 – 5
Usage Conditions
-
Pressure :
20.68 bar [ 300 psi ]
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Output Interface :
I²C
-
Pressure (inH2O):
8303.97
-
Pressure (mmHG):
15514.47
-
Proof Pressure Range :
45 psi
-
Output Signal Type :
10 – 90% Vdc, 16 bit I2C
-
Pressure Accuracy :
±1% F.S, ±1.5% F.S
Packaging Features
-
Sensor Port Configuration :
Single Vertical
Other
-
Sensor Options :
Barb Tube, Dual Output