390241-4
SKT,D2P,184 DDR, 2.5V, .130" S
390241-4
SKT,D2P,184 DDR, 2.5V, .130" S
- TE Internal #: 390241-4
- TE Internal Description: SKT,D2P,184 DDR, 2.5V, .130" S
-
DRAM Type :
Double Data Rate (DDR)
-
Number of Positions :
184
-
Module Orientation :
Vertical
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Row-to-Row Spacing :
1.9 mm [ .075 in ]
See All Features