Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Media Isolated Analog Pressure Sensor Modules, Media Isolated Digital Output Pressure Sensors
-
Pressure Type :
Gauge
-
Sensor Package :
O-Ring Mount, Threaded Process Fittings
Configuration Features
-
Electrical Connection :
AMPMODU
Electrical Characteristics
-
Supply Voltage Range (V):
5
-
Supply Current (mA):
5
Dimensions
-
Product Height :
13 mm [ .511 in ]
-
Product Diameter :
19 mm [ .748 in ]
Usage Conditions
-
Pressure :
.7 bar [ 10.15 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
-
Total Error Band ± (%):
1.5
Operation/Application
-
Output Interface :
I²C
-
Proof Pressure Range :
2X