Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Media Isolated Pressure Sensor Type :
Media Isolated Analog Pressure Sensor Modules, Media Isolated Digital Output Pressure Sensors
-
Media Isolated Pressure Sensor Style :
Gauge
Configuration Features
-
Interface :
I²C
-
Electrical Connection :
AMPMODU
-
Pressure Port/Fitting :
G 1/8 HEX
Electrical Characteristics
-
Media Isolated Pressure Sensor Supply Voltage (V):
5
-
Supply Current (mA):
5
Dimensions
-
Dimensions :
Dia 19 x 13 mm [ Dia .748 x .511 in ]
Usage Conditions
-
Pressure :
10 bar [ 145.03 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
-
Total Error Band (%):
± 1.5
Operation/Application
-
Proof Pressure Range :
2X
Packaging Features
-
Media Isolated Pressure Sensor Package :
O-Ring Mount, Threaded Process Fittings