Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Inductor Type :
High Frequency
-
Element Type :
Wire Wound
-
Package Size Code :
0402
Electrical Characteristics
-
Passive Component Tolerance (%):
5
-
Inductance (µH):
.03
-
Current Rating (Max) (mA):
450
-
DC Resistance (Ω):
.33
-
Self Resonant Frequency (GHz):
2.9
Termination Features
-
Termination Method to Printed Circuit Board :
Surface Mount
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 125
Packaging Features
-
Packaging Method :
Taped & Reeled
Other
-
Inductor Quality Factor :
61