Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pluggable I/O Product Type :
Cage Assembly
-
Sealable :
No
-
Form Factor :
CFP4
-
Cage Type :
Single
-
Thermal Accessory Type Included :
Heat Sink
Configuration Features
-
Number of Fins :
20
-
Number of Ports :
1
-
Port Matrix Configuration :
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s):
25
Body Features
-
Primary Product Material :
Aluminum Alloy
-
Primary Product Plating Material :
Nickel
-
Heat Sink Style :
Side-to-Side Air Flow
-
Heat Sink Height (in):
.52
-
Heat Sink Finish :
Anodized
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
Dimensions
-
Product Length (mm):
78
-
Product Width (mm):
24.7
-
PCB Thickness (Recommended) :
3 mm [ .118 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 85
Operation/Application
-
Heat Sink Compatible :
Yes
Other
-
Included Lightpipe :
No
-
EMI Containment Feature Type :
Internal/External EMI Springs