221265-1
PLUG,CATEGORY A,SERIES BNC
221265-1
PLUG,CATEGORY A,SERIES BNC
- TE Internal #: 221265-1
- TE Internal Description: PLUG,CATEGORY A,SERIES BNC
-
RF Interface :
BNC
-
RF Connector Style :
Plug
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
-
Impedance (Ω):
50
-
Compatible With RF Cable Type :
RG 141, RG 141A, RG 142, RG 142A, RG 142B, RG 223, RG 400, RG 55, RG 55A, RG 55B, RG 58, RG 58A, RG 58B, RG 58C
See All Features