Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Contact Arrangement :
2 Form C DPDT-CO
-
Contact Number of Poles :
2
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Power Rating AC (VA):
5.3
-
Coil Resistance (Ω):
1030
-
Coil Voltage Rating (VAC):
120
-
Contact Current Rating (A):
10
-
Contact Switching Load (Min) :
300mA @ 12V
-
Contact Voltage Rating (VAC):
120
-
Insulation Initial Resistance (MΩ):
100
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1000
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
1000
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
Body Features
-
Product Weight :
306 g [ 10.794 oz ]
Dimensions
-
Product Height :
90.4 mm [ 3.559 in ]
-
Product Length :
61.1 mm [ 2.406 in ]
-
Product Width :
45.2 mm [ 1.779 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-45 – 85
-
Environmental Ambient Temperature (Max) :
85 °C [ 185 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
AC
Packaging Features
-
Packaging Method :
Package
Other
-
Coil Power Rating Class (VA):
5 – 6
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
40
-
Environmental Ambient Temperature Class (°C):
70 – 85