Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
60
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Dielectric Withstanding Voltage (Max) (V):
750
-
Insulation Resistance (MΩ):
5000
-
Termination Resistance (mΩ):
12
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Current Rating (Max) (A):
3
Mechanical Attachment
-
Mating Retention :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material :
Thermoplastic
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Entry Configuration :
Both Ends Closed
Dimensions
-
Connector Height :
6.1 mm [ .24 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
-
Connector Length :
76.2 mm [ 3 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Approved Standards Products :
CSA LR7189, UL E28476
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
40