Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Precision Resistor
-
Package Size Code :
0204
-
Element Type :
Thin Film
Electrical Characteristics
-
Operating Voltage (V):
150
-
Passive Component Tolerance (%):
1
-
Resistance Class :
Up to 1kΩ
-
Resistance Value (Ω):
150
-
Power Rating (W):
.25
Termination Features
-
Number of Terminations :
2
-
Surface Mount Resistor Termination Type :
Metal Electrode Leadless Face (MELF)
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 155
-
Temperature Coefficient (ppm/°C):
±50
Packaging Features
-
Packaging Method :
Taped & Reeled