Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Shield Material :
Brass
-
Shield Plating Material :
Tin over Nickel
-
Modular Jack Latch Orientation :
Standard - Latch Down
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
.5
Mechanical Attachment
-
Panel Mount Feature :
With
-
Connector Mounting Type :
Board Mount | Panel Mount
Housing Features
-
Mating Entry Location :
Side
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
-
Housing Material :
Thermoplastic
-
Housing Color :
Black
Dimensions
-
Connector Height :
13.56 mm [ .534 in ]
-
PCB Thickness (Recommended) :
2.36 mm [ .093 in ]
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.