Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable :
No
-
Splice Type :
Thru Splice
-
Wire Insulation Support Retention Type :
Non-Insulation Support
Configuration Features
-
Splice Capacity :
3
-
Number of Serrations :
3
-
Strip Orientation :
Side Feed
Electrical Characteristics
-
Operating Voltage (V):
250
Body Features
-
Splice Features :
Serrated
Contact Features
-
Terminal Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Barrel Type :
Open
Mechanical Attachment
-
Wire Insulation Support :
Without
Dimensions
-
Wire Size (AWG):
20 – 18
-
Wire Size (mm²):
.5 – .8
-
Wire Size (CMA):
1000 – 1600
-
Terminal Material Thickness :
.41 mm [ .016 in ]
-
Product Length :
3 mm [ .12 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
-
Operating Temperature Range :
-40 – 110 °C [ -40 – 230 °F ]
Industry Standards
-
Government Qualified Splice :
No