Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Connection Type :
PCB SMT
Electrical Characteristics
-
Coil Resistance (Ω):
1500
-
Contact Switching Load (Min) :
10mA @ .02V
-
Contact Limiting Breaking Current (A):
1
-
Contact Voltage Rating (VDC):
125
-
Contact Voltage Rating (VAC):
150
-
Coil Power Rating DC (mW):
96
-
Coil Voltage Rating (VDC):
12
-
Contact Switching Voltage (Max) (VDC):
125
-
Contact Switching Voltage (Max) (VAC):
150
-
Coil Magnetic System :
Bistable, 2 Coils, Polarized
-
Insulation Creepage Between Contact and Coil :
.75 mm [ .03 in ]
-
Contact Limiting Continuous Current (A):
1
-
Contact Limiting Making Current (A):
1
-
Power Consumption (mW):
30 – 150
-
Coil Power Rating Class (mW):
0 – 100
-
Voltage Standing Wave Ration (HF Parameter) :
1.06 @ 100MHz, 1.75 @ 900MHz
-
Insulation Creepage Class (mm):
0 – 1.5
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1500
-
Contact Limiting Short-Time Current (A):
1
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
-
Actuating System :
DC
Signal Characteristics
-
Isolation (HF Parameter) :
-18dB @ 900MHz, -30dB @ 100MHz
-
Insertion Loss (HF Parameter) :
-.12dB @ 100MHz, -1.9dB @ 900MHz
Body Features
-
Product Weight :
2 g [ .0705 oz ]
Contact Features
-
Contact Current Class (A):
0 – 2
-
Contact Current Rating (Max) (A):
1
-
Contact Arrangement :
1 Form C (CO)
-
Contact Base Material :
PdNi
-
Contact Number of Poles :
1
-
Contact Special Features :
Bifurcated/Twin Contacts
-
Contact Plating Material :
Gold-Rhodium
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
8 mm [ .314 in ]
-
Product Length :
13.4 mm [ .527 in ]
-
Product Width :
7.75 mm [ .305 in ]
-
Width Class (Mechanical) (mm):
6 – 8
-
Insulation Clearance Class (mm):
0 – 2.5
-
Insulation Clearance Between Contact and Coil :
.75 mm [ .03 in ]
-
Height Class (Mechanical) (mm):
7 – 8
-
Length Class (Mechanical) (mm):
12 – 14
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature Class (°C):
70 – 85
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
Operation/Application
-
Performance Type :
High Sensitive
Other
-
Solder Process :
Reflow Solder