Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Arrangement :
3 Form C 3PDT-CO
-
Contact Number of Poles :
3
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Power Rating AC (VA):
1.96, 2.27
-
Coil Resistance (Ω):
544
-
Coil Voltage Rating (VAC):
60
-
Contact Current Rating (A):
10
-
Contact Switching Load (Min) :
1mA @ .02V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
240
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
2500
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
20
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1500
Body Features
-
Product Weight :
80 g [ 2.824 oz ]
Contact Features
-
Contact Material :
AgNi90/10
Dimensions
-
Product Height :
57 mm [ 2.244 in ]
-
Product Length :
35.6 mm [ 1.402 in ]
-
Product Width :
35.5 mm [ 1.398 in ]
-
Insulation Creepage Between Contact & Coil :
4 mm [ .157 in ]
-
Insulation Clearance Between Contact & Coil :
2.8 mm [ .11 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 50
-
Environmental Ambient Temperature (Max) :
50 °C [ 122 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Indicator Type :
LED
-
Coil Magnetic System :
Monostable
-
Current Type :
AC
Packaging Features
-
Packaging Method :
Carton
Other
-
Coil Power Rating Class (VA):
2 – 3
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
30 – 40
-
Environmental Ambient Temperature Class (°C):
0 – 50
-
Length Class (Mechanical) (mm):
35 – 40