Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Cable 4 ft
-
Pressure Port/Fitting :
1/4-18 NPT
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
8 – 30
Dimensions
-
Dimensions :
Hex 23.87 mm [ Hex .94 in ]
Usage Conditions
-
Pressure :
689.47 bar [ 10000 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
2X Rated
-
Pressure Range :
0 – 10000 psi
-
Output/Span :
1 – 5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
IP67 Protection