Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer, Wireless Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
No Connector
Electrical Characteristics
-
Supply Voltage Range (V):
2.7
Dimensions
-
Product Height :
48.26 mm [ 1.9 in ]
-
Dimensions :
24 x 24 x 69 mm [ .94 x .94 x 2.71 in ]
-
Hex Width Across Flats :
24 mm [ .944 in ]
Usage Conditions
-
Pressure :
2 bar [ 30 psi ]
-
Operating Temperature Range :
-20 – 85 °C [ -4 – 185 °F ]
Operation/Application
-
Proof Pressure Range :
3X Rated
-
Output Signal Type :
Bluetooth
-
Pressure Accuracy :
±0.1% FSO
Industry Standards
-
Hazardous Area Approval :
No
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
1/4 MNPT