Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%):
± 2
-
Humidity Sensor Product Type :
RHT
-
Interface Signal Type :
Digital
Electrical Characteristics
-
Supply Voltage (Peak) (V):
5.5
-
Current Consumption (mA):
1
-
ESD Robustness (kV):
± 8
Usage Conditions
-
Operating Temperature Range :
-40 – 257 °C [ -40 – 257 °F ]
-
Temperature Accuracy (°C):
± .2
-
Humidity Operating Range (%RH):
0 – 100
Other
-
Response Time (seconds):
3