Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Standard
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Magnetic System :
Monostable, DC
-
Coil Power Rating DC (mW):
540
-
Coil Resistance (Ω):
67.7
-
Coil Special Features :
UL Coil Insulation Class E
-
Coil Voltage Rating (VDC):
6
-
Contact Switching Load (Min) :
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC):
250
-
Contact Switching Voltage (Max) (VDC):
30
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
30
-
Insulation Creepage Between Contact & Coil :
3.2 mm [ .126 in ]
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Coil Power Rating Class (mW):
500 – 600
-
Insulation Creepage Class (mm):
3 – 5.5
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
900
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
3500 – 4000
Body Features
-
Product Weight :
11 g [ .388 oz ]
Contact Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Current Class (A):
16
-
Contact Current Rating (Max) (A):
10
-
Contact Material :
AgNi90/10
-
Contact Number of Poles :
1
Dimensions
-
Product Height :
25 mm [ .984 in ]
-
Product Length :
24 mm [ .945 in ]
-
Product Width :
10 mm [ .394 in ]
-
Width Class (Mechanical) (mm):
8 – 10
-
Insulation Clearance Between Contact & Coil :
1.6 mm [ .062 in ]
-
Height Class (Mechanical) (mm):
20 – 25
-
Insulation Clearance Class (mm):
0 – 2.5
-
Length Class (Mechanical) (mm):
20 – 25
Usage Conditions
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Ambient Temperature Class (°C):
50 – 70