Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type :
Rocker, Toggle
-
Circuit Breaker Type :
Magnetic
-
Illuminated :
No
-
Toggle Color :
White
-
Product Type :
Circuit Breaker
-
Illumination Type :
No Light
Configuration Features
-
Circuit Function :
Series Trip
-
Earthing Switch :
Without
-
Panel Cutout (in):
1.5 x 1.66
Electrical Characteristics
-
Voltage Rating AC (VAC):
250, 415/240
-
Circuit Breaker Current Rating (A):
10
-
Interrupt Capacity :
5000A @ 277VAC
Contact Features
-
Pole Configuration :
2
-
Trip Time at 200% (seconds):
9 – 100
Termination Features
-
Circuit Breaker Termination Type :
6.35 [.25] Straight Quick Connect Tab
Mechanical Attachment
-
Circuit Breaker Mounting Type :
Panel Mount
-
Mounting Options :
6-32 Mounting Threads
-
Series/Mounting Option :
W6 (6-32 Mounting Threads)
Dimensions
-
Circuit Breaker Size :
50.8 mm [ 2 in ]
-
Panel Thickness (in):
.047 – .11
Identification Marking
-
Stamped Marking Type :
International I/O