Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Line Power Voltage Requirements (VDC):
±12, ±15
-
Signal Conditioning - LVDT/RVDT Output Type (VDC):
±10
-
Excitation Voltage (Vrms):
3
Signal Characteristics
-
Excitation Frequency (kHz):
2.5 – 10
Mechanical Attachment
-
Signal Conditioning - LVDT/RVDT Mounting :
Printed Circuit Board Edge or Terminal Block
Usage Conditions
-
Operating Temperature Range :
-1 – 55 °C [ 30 – 130 °F ]
Other
-
Transducer Type :
LVDT or RVDT with 5 or 6 wires
-
Transducer Channels :
1
-
Display :
No