Connector General Specification Number :AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3/Class E,L, MIL-DTL-26482 Series 2/Class A,L, MIL-DTL-83723 Series I/Class A,G,R, MIL-DTL-83723 Series I/Class G,R, MIL-DTL-83723 Series III/Class A,G,K,R, MIL-DTL-83723 Series III/Class A,G,K,R,S, MIL-DTL-83723 Series III/Class A,G,R, MIL-DTL-83723 Series III/Class G,R, MIL-DTL-83723 Series III/Class G,R,W, MIL-DTL-83723 Series III/Class S, MIL-DTL-83723 Series IIII/Class H
Backshell Material :Aluminum
Adapter Plating Material :Cadmium (AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range :11.1 – 17.8 mm [ .438 – .7 in ]
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Adapter Angle :45
Termination Device Type :Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Pluggable I/O Accessory Type :Tinel-Lock Adapter
Termination Device Included :TR14AI
Body Features
Color :Olive Drab
Backshell Material :Aluminum
Adapter Plating Material :Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code :54
Adapter Entry Size :14
Termination Features
Overbraid Termination :Tinel-Lock Ring
Dimensions
Product Length :48.7 mm [ 1.91 in ]
Cable Diameter Range :11.1 – 17.8 mm [ .438 – .7 in ]
Cable Entry Diameter :.2 – 22.2 mm [ .01 – .88 in ]
Usage Conditions
Operating Temperature Range :-65 – 175 °C [ -85 – 347 °F ]
Salt Spray Resistance (Hr):500
Operation/Application
Compatible With Connector Shell Size :61
Industry Standards
Connector Detail Specification Number :AS34001, AS34011, AS34041, AS34061, AS34081, AS34091, AS34121, AS34241, AS34461, AS34501, AS34511, AS34541, AS34561, AS34641, AS34671, AS34681, M83723/01, M83723/02, M83723/03, M83723/04, M83723/05, M83723/06, M83723/07, M83723/08, M83723/13, M83723/14, M83723/36, M83723/37, M83723/38, M83723/39, M83723/40, M83723/41, M83723/42, M83723/43, M83723/48, M83723/49, M83723/65, M83723/66, M83723/67, M83723/68, M83723/69, M83723/71, M83723/72, M83723/73, M83723/74, M83723/75, M83723/76, M83723/77, M83723/78, M83723/82, M83723/83, M83723/84, M83723/85, M83723/86, M83723/87, M83723/91, M83723/92, M83723/95, M83723/96, M83723/97, M83723/98, MS3459, MS3470, MS3471, MS3472, MS3474, MS3475, MS3476, NAS 1599, NAS 1641, NAS 1642, NAS 1643, NAS 1650, NAS 1651, NAS 1652, NAS 1653, NAS 1692, NAS 1693, NAS 1694, NAS 1699, NAS 1700, NAS 1701, NAS 1702
Other
Connector General Specification Number :AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3/Class E,L, MIL-DTL-26482 Series 2/Class A,L, MIL-DTL-83723 Series I/Class A,G,R, MIL-DTL-83723 Series I/Class G,R, MIL-DTL-83723 Series III/Class A,G,K,R, MIL-DTL-83723 Series III/Class A,G,K,R,S, MIL-DTL-83723 Series III/Class A,G,R, MIL-DTL-83723 Series III/Class G,R, MIL-DTL-83723 Series III/Class G,R,W, MIL-DTL-83723 Series III/Class S, MIL-DTL-83723 Series IIII/Class H