1-1969730-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Pin Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2 – 5
  • Contact Type Pin
  • Contact Current Rating (Max) 4.2
  • Termination Method to Wire & Cable Crimp
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box