
PRODUCT
- GPS 10 P/SMA/3.0 602-431-001
- Antenna Connector Type SMA Male
- Number of Ports 1
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 2
- Frequency Band 1575.42
- Product Weight 70
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Right Hand Circular
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 38
- Product Width 34
- Product Height 12.8
- Antenna Environment Outdoor
- Wireless Application GPS
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 10 P/FAKRA/3.0 602-431-002
- Antenna Connector Type FAKRA C - Female
- Number of Ports 1
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 2
- Frequency Band 1575.42
- Product Weight 70
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Right Hand Circular
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 38
- Product Width 34
- Product Height 12.8
- Antenna Environment Outdoor
- Wireless Application GPS
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/S/FAKRA 3.0 602-434-001
- Antenna Connector Type FAKRA C - Female
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 342
- Mounts To Vehicle Rooftop
- Mounting Type Mounting Hole
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 124
- Product Width 80
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Outdoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/S/FAKRA A/5.0 602-434-002
- Antenna Connector Type FAKRA C - Female
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 340
- Mounts To Vehicle Rooftop
- Mounting Type Mounting Hole
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 5
- Product Length 124
- Product Width 80
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Outdoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GNSS 9M SMA male/3.0M 602-439-001
- Antenna Connector Type SMA Male
- Number of Ports 1
- Antenna Style External
- Antenna Type Enclosure
- Band Type GNSS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 2
- Frequency Band 1563 – 1587
- Product Weight 80
- Mounts To Panel
- Mounting Type Magnet
- Polarization Right Hand Circular
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 38
- Product Width 34
- Product Height 15.5
- Antenna Environment Outdoor
- Wireless Application GNSS
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GNSS 9M/FAKRAfC/5.0 602-439-004
- Antenna Connector Type FAKRA C - Female
- Number of Ports 1
- Antenna Style External
- Antenna Type Enclosure
- Band Type GNSS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 2
- Frequency Band 1563 – 1587
- Product Weight 76
- Mounts To Panel
- Mounting Type Magnet
- Polarization Right Hand Circular
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 38
- Product Width 34
- Product Height 15.5
- Antenna Environment Outdoor
- Wireless Application GNSS
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/LC/P/SMA/FME/3.0 602-440-001
- Antenna Connector Type FME - Female
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 342
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 102
- Product Width 66
- Product Height 20
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/LC/P/SMA/SMA/4.7 602-440-002
- Antenna Connector Type SMA Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 342
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 4.7
- Product Length 102
- Product Width 66
- Product Height 20
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/LC/P/FAKRA/5.0 602-440-003
- Antenna Connector Type FAKRA C - Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 152
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 5
- Product Length 102
- Product Width 66
- Product Height 20
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/LC/P/FAKRA/3.0 602-440-004
- Antenna Connector Type FAKRA C - Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 156
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 102
- Product Width 66
- Product Height 20
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/LC/P/SMA/5.0 602-440-005
- Antenna Connector Type SMA Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 152
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 5
- Product Length 102
- Product Width 66
- Product Height 20
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- CGN 1890 LP/LC/P/SMA/3.0 602-440-006
- Antenna Connector Type SMA Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type Cellular
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 156
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 102
- Product Width 66
- Product Height 20
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

- Antenna Connector Type FAKRA C - Female
- Number of Ports 1
- Antenna Style External
- Antenna Type Enclosure
- Band Type GNSS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 2
- Frequency Band 1563 – 1587
- Product Weight 150
- Mounts To Vehicle Rooftop
- Mounting Type Mounting Hole
- Polarization Right Hand Circular
- Cable Insulation Diameter (Max) 2.8
- Cable Length 5
- Product Length 63
- Product Width 63
- Product Height 19
- Coverage Type Omnidirectional
- Antenna Environment Outdoor
- Wireless Application GNSS
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GNSS 11 S/0.2 SMB 602-442-003
- Antenna Connector Type SMB Female
- Number of Ports 1
- Antenna Style External
- Antenna Type Enclosure
- Band Type GNSS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 2
- Frequency Band 1563 – 1587
- Product Weight 125
- Mounts To Vehicle Rooftop
- Mounting Type Mounting Hole
- Polarization Right Hand Circular
- Cable Insulation Diameter (Max) 2.8
- Cable Length .2
- Product Length 63
- Product Width 63
- Product Height 19
- Coverage Type Omnidirectional
- Antenna Environment Outdoor
- Wireless Application GNSS
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 1890 LP/P/SMB/FME/3.0 920-061-301
- Antenna Connector Type SMB Female
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 149
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 100
- Product Width 66
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 1890 LP/P/SMA/FME/3.0 920-061-302
- Antenna Connector Type FME - Female
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 163
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 100
- Product Width 66
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 1890 LP/P SMAm/SMAm 920-061-304
- Antenna Connector Type SMA Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 162
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 100
- Product Width 66
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 1890 LP/P/FAKRA/3.0 920-061-305
- Antenna Connector Type FAKRA C - Female
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 164
- Mounts To Panel
- Mounting Type Adhesive
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 100
- Product Width 66
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Indoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 1890 LP/S/SMB/FME 920-062-201
- Antenna Connector Type FME Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 181
- Mounts To Vehicle Rooftop
- Mounting Type Mounting Hole
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length .31
- Product Length 100
- Product Width 74
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Outdoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG

PRODUCT
- GPS 1890 LP/S/SMA/SMA/3.0 920-062-202
- Antenna Connector Type SMA Male
- Number of Ports 2
- Antenna Style External
- Antenna Type Enclosure
- Band Type GPS
- Impedance 50
- Antenna Operation Active
- VSWR (Max) < 2.0:1
- Gain (Max) 0
- Frequency Band 1559 – 1591
- Product Weight 253
- Mounts To Vehicle Rooftop
- Mounting Type Mounting Hole
- Polarization Linear
- Cable Insulation Diameter (Max) 2.8
- Cable Length 3
- Product Length 100
- Product Width 74
- Product Height 21
- Wireless Standard Cellular
- Antenna Environment Outdoor
- Wireless Application Cellular
- Applicable Region Global
- Packaging Method POLYBAG