CAT-R131-AN862F Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Puck Antenna: Low Profile Multi-Function CAT-R131-AN862F
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA D
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE / UMTS / US DUAL / EU TRIVAND / WCDMA
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 4
  • Frequency Band 1710 – 3800
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Product Diameter 80
  • Cable Length 1000
  • Product Height 22.5
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard 802.11 a/g/n/ac & Wi-Fi
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
1-2823599-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. LOW PROFILE 2G/3G/4G,MIMO WHITE ANTENNAA 1-2823599-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type 5 Band
  • Antenna Protocol GNSS
  • Active Antenna Yes
  • Frequency Band 1562 – 1612
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box
1-2823602-2 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. 2X2 CELLULAR MIMO+GPS+WHIP 1-2823602-2
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type 6 band
  • Antenna Protocol GNSS
  • Active Antenna Yes
  • Frequency Band 1565 – 1585
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box
CAT-AN862-L6267A Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. SHARK FIN MIMO ANTENNA CAT-AN862-L6267A
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Triple Band
  • Antenna Protocol GNSS
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <2:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2170
  • Product Weight 260
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 300
  • Product Length 170
  • Product Width 60
  • Product Height 50
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
CAT-R131-AN862 Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Cellular Antenna: High Gain CAT-R131-AN862
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE / UMTS / US DUAL / EU TRIVAND / WCDMA
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 3.9
  • Frequency Band 1710 – 2700
  • Product Weight 955
  • Mounts To Wall
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 5
  • Cable Length 300
  • Product Length 19.94
  • Product Width 180
  • Product Height 230
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard EU Cellular
  • Coverage Type Directional
  • Antenna Environment Outdoor
  • Wireless Application 4G
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862H Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Cell Antenna: 5G, SISO Ceiling Mount CAT-R131-AN862H
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Triple Band
  • Antenna Protocol LTE / UMTS / US DUAL / EU TRIVAND / WCDMA
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 6000
  • Product Weight 188
  • Mounts To Wall
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 5
  • Product Diameter 48
  • Cable Length 500
  • Product Height 164
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard EU Cellular
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 5G
  • Packaging Method Bag & Box
  • Precision Level Standard
2363695-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO CEILING MNT UHF/3G/4G/5G ANTENNA N 2363695-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE / UMTS / US DUAL / EU TRIVAND / WCDMA
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 4
  • Frequency Band 380 – 3800
  • Product Weight 780
  • Mounts To Building Ceiling
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 4
  • Cable Length 500
  • Product Length 300
  • Product Width 21.5
  • Product Height 230
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard EU Cellular
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 5G
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862D Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. LORA Antenna: Anti Vandal, Low Profile CAT-R131-AN862D
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 868 – 870
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 130
  • Product Width 40
  • Product Height 15
  • Application by Region GSM - EU - 1710 – 1880 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Indoor
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862A Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. UHF Antenna: Bracket Mount CAT-R131-AN862A
active
  • Antenna Connection Type N-Type
  • Antenna Connector Type N-Type Jack
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Single Band
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 420 – 455
  • Mounts To Wall
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Product Height 82
  • Antenna Environment Outdoor
  • Wireless Application ISM
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862E Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Surface Mount Antenna: Metering CAT-R131-AN862E
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA D - Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Single Band
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2:1
  • Gain (Max) -6
  • Frequency Band 169
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 165.1
  • Product Width 32.13
  • Product Height 20
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Packaging Method Bag & Box
  • Precision Level Standard
1-2316881-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO M2M/IOT LTE ANTENNA 2M CABLE 1-2316881-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Dual Band
  • Antenna Protocol LTE World Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 6000
  • Product Weight 337
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Cable Length 2000
  • Product Height 82
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
2321811-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. DUAL BND 2.4/5.8GHZ WALL MNT WIFI ANTENA 2321811-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Dual Band
  • Antenna Protocol Wi-Fi
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Product Weight 337
  • Mounts To Wall
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Product Height 82
  • Application by Region Wi-Fi - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Coverage Type Directional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
2363695-2 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO CEILING MNT UHF/3G/4G/5G ANT 4.3-10 2363695-2
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type 4.3-10 Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE / UMTS / US DUAL / EU TRIVAND / WCDMA
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 4
  • Frequency Band 380 – 3800
  • Product Weight 780
  • Mounts To Building Ceiling
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 4
  • Cable Length 500
  • Product Length 300
  • Product Width 21.5
  • Product Height 230
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard EU Cellular
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application 5G
  • Packaging Method Bag & Box
  • Precision Level Standard
2363699-6 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. M2M ANTENNA FOR METERING 460MHZ FAKRA 2363699-6
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA D - Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Single Band
  • Antenna Protocol GPS
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2:1
  • Gain (Max) -6
  • Frequency Band 450 – 564
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 165.1
  • Product Width 32.13
  • Product Height 20
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Packaging Method Bag & Box
  • Precision Level Standard