602-430-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 2400 LP/CELLULAR 602-430-001
active
  • Antenna Connector Type SMA Male
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 268
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length .14
  • Product Length 124
  • Product Width 80
  • Product Height 21
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-431-001 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GPS 10 P/SMA/3.0 602-431-001
active
  • Antenna Connector Type SMA Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 70
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Right Hand Circular
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 38
  • Product Width 34
  • Product Height 12.8
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Applicable Region Global
  • Packaging Method POLYBAG
602-431-002 GNSS & GPS Antennas  1
PRODUCT
  1. Antennas
  2. GNSS & GPS Antennas
  1. GPS 10 P/FAKRA/3.0 602-431-002
active
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 2
  • Frequency Band 1563 – 1587
  • Product Weight 70
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Right Hand Circular
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 38
  • Product Width 34
  • Product Height 12.8
  • Antenna Environment Outdoor
  • Wireless Application GPS
  • Applicable Region Global
  • Packaging Method POLYBAG
602-434-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/S/FAKRA 3.0 602-434-001
active
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 342
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 124
  • Product Width 80
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-434-002 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/S/FAKRA A/5.0 602-434-002
active
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 340
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5
  • Product Length 124
  • Product Width 80
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-440-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/FME/3.0 602-440-001
active
  • Antenna Connector Type FME - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 342
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-440-002 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/SMA/4.7 602-440-002
active
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 342
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 4.7
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-440-003 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/FAKRA/5.0 602-440-003
active
  • Antenna Connector Type FAKRA C - Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 152
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-440-004 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/FAKRA/3.0 602-440-004
active
  • Antenna Connector Type FAKRA C - Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 156
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-440-005 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/5.0 602-440-005
active
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 152
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 5
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-440-006 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CGN 1890 LP/LC/P/SMA/3.0 602-440-006
active
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 156
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 102
  • Product Width 66
  • Product Height 20
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
602-456-001 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. CEL 80 26 BASE 602-456-001
active
  • Antenna Connector Type SMA Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) < 2.0:1
  • Gain (Max) 6
  • Frequency Band 1710 – 2690
  • Product Weight 500
  • Mounts To Wall
  • Mounting Type Bracket
  • Polarization Vertical Linear
  • Cable Insulation Diameter (Max) 5
  • Cable Length 5
  • Product Length 154
  • Product Width 134
  • Product Height 46
  • Wireless Standard Cellular
  • Coverage Type Directional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region EU
  • Packaging Method POLYBAG
920-061-301 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P/SMB/FME/3.0 920-061-301
active
  • Antenna Connector Type SMB Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 149
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-061-302 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P/SMA/FME/3.0 920-061-302
active
  • Antenna Connector Type FME - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 163
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-061-304 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P SMAm/SMAm 920-061-304
active
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 162
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-061-305 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/P/FAKRA/3.0 920-061-305
active
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 164
  • Mounts To Panel
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 100
  • Product Width 66
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Indoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-062-201 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/S/SMB/FME 920-062-201
active
  • Antenna Connector Type FME Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 181
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length .31
  • Product Length 100
  • Product Width 74
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-062-202 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/S/SMA/SMA/3.0 920-062-202
active
  • Antenna Connector Type SMA Male
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 253
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 100
  • Product Width 74
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-062-207 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. GPS 1890 LP/S/FAKRA/3.0 920-062-207
active
  • Antenna Connector Type FAKRA C - Female
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) < 2.0:1
  • Gain (Max) 0
  • Frequency Band 1563 – 1587
  • Product Weight 253
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 3
  • Product Length 100
  • Product Width 74
  • Product Height 21
  • Wireless Standard Cellular
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Applicable Region Global
  • Packaging Method POLYBAG
920-315-002 Outdoor Antennas  1
PRODUCT
  1. Antennas
  2. Outdoor Antennas
  1. MCA 2458 S 920-315-002
active
  • Antenna Connector Type SMA Male
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) < 2.0:1
  • Gain (Max) 3
  • Frequency Band 2400 – 2484
  • Product Weight 204
  • Mounts To Vehicle Rooftop
  • Mounting Type Mounting Hole
  • Polarization Linear
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 1
  • Product Length 80
  • Product Width 80
  • Product Height 30
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Antenna Environment Outdoor
  • Wireless Application WLAN
  • Applicable Region Global
  • Packaging Method POLYBAG