2337019-1 RF Connectors  1
RoHS Compliant
  • RF Interface UMCC
  • RF Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type Shielding
  • Cable Connector Orientation Straight
  • Body Material High Temperature Thermoplastic UL94-V0
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-Off
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Solder
  • Housing Color Black
  • Cable Type Coax
  • Operating Temperature Range -40 – 85
  • Operating Frequency 0 – 6
  • Packaging Method Box