QCM019PC2DC120B Standard Circular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 19
  • Preloaded Yes
  • Factory Installed Backshell With
  • Shell Plating Material Nickel
  • Shell Material Aluminum
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Mating Retention With
  • Mating Retention Type Push-Pull Quick Disconnect
  • Centerline (Pitch) .64
  • Operating Temperature Range -55 – 200
  • Packaging Quantity 1
QCM019SC2DC012F Standard Circular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 19
  • Preloaded Yes
  • Factory Installed Backshell Without
  • Shell Plating Material Nickel
  • Shell Material Aluminum 6061-T6
  • Insulation Material LCP (Liquid Crystal Polymer)
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Push-Pull Quick Disconnect
  • Centerline (Pitch) .64
  • Operating Temperature Range -55 – 200
  • Packaging Quantity 1
207487-1 Standard Circular Connectors
  • Product Type Connector
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 5
  • Number of Power Positions 0
  • Number of Signal Positions 5
  • Operating Voltage 250
  • Contact Layout Arrangement Circular
  • Contact Type Socket
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1