CAT-P8719-SS62 Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Input Voltage 3.5 – 32
  • Output Current Rating 12
  • Output Voltage (Max) 200
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Output Voltage Rating (DC Relays) 200
  • Input Voltage Typical 3.5 – 32
  • Case Color Black
  • Product Weight 116
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Screws
  • Relay Mounting Type Chassis Mount
  • Coupling Optical
  • Housing Style Hockey Puck
  • Dimensions (L x W x H) (Approximate) 45 x 57.8 x 36.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No