V23047A1024A501 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 700
  • Coil Resistance 823
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Continuous Current 8
  • Contact Limiting Short-Time Current 8
  • Contact Limiting Making Current 6
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 20
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Special Features Single Button, Forcibly Guided
  • Relay Mounting Type Printed Circuit Board
  • Product Height 25.5
  • Product Length 29
  • Product Width 12.6
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class -25 – 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
1-1415012-1 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 700
  • Coil Resistance 17285
  • Coil Voltage Rating 110
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Continuous Current 6
  • Contact Limiting Short-Time Current 6
  • Contact Limiting Making Current 6
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 25.5
  • Product Length 29
  • Product Width 12.6
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class -25 – 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
V23047A1048A501 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 700
  • Coil Resistance 3291
  • Coil Voltage Rating 48
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Continuous Current 6
  • Contact Limiting Short-Time Current 6
  • Contact Limiting Making Current 6
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 25.5
  • Product Length 29
  • Product Width 12.6
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class -25 – 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control